text.skipToContent text.skipToNavigation

TPS62060EVM-663

TPS62060EVM-663 Evaluation Module

Inventory: In stock

49.0

Limit:  5

Features for the TPS62060EVM-663

  • Input voltage range: 2.7 V to 6 V
  • Adjustable output voltage: 0.8 V to VIN
  • Up to 1.6-A output current
  • Power Save mode/ 3-MHz fixed-PWM mode
  • Clock dithering

Description for the TPS62060EVM-663

The TPS62060EVM-663 is a fully assembled and tested platform for evaluating the performance of the TPS62060 1.6-A step-down converter. This document includes schematic diagrams, printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS62060EVM, and the term evaluation module are synonymous with the TPS62060EVM-663 unless otherwise noted.