text.skipToContent text.skipToNavigation

TPS62065-67EVM-347

Evaluation Module for 3MHz, 2A Step-Down Converter

Inventory: In stock

49.0

Limit:  5

Features for the TPS62065-67EVM-347

  • 3MHz switching frequency
  • VIN range from 2.3V to 6V
  • 3 MHz Fixed Frequency Operation
  • Power Save Mode
  • Fixed Frequency PWM Mode
  • Power Good Output
  • Output Voltage accuracy in PWM mode ±1.5%
  • Output discharge function
  • Fixed output voltage options
  • Typ. 18 μA Quiescent current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage positioning
  • Clock dithering
  • Features less than 22mm2 solution size

Description for the TPS62065-67EVM-347

The TPS62065-67EVM-347 is a fully assembled and tested circuit for evaluating the TPS62065 and TPS62067 2A Step-Down Converter.