text.skipToContent text.skipToNavigation

TPS62085EVM-169

TPS62085EVM-169 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Evaluation Module

$49.00

Features

  • 2.5V to 6V Input Voltage Range
  • 3A Output Current
  • 62 sq. mm solution size

Related Terms

  • DC-DC converter IC
  • DC/DC Converters‎
  • DC-DC converter circuits

Texas Instruments  TPS62085EVM-169

The TPS62085EVM-169 is designed to help the user easily evaluate and test the operation and functionality of the TPS62085. The EVM converts a 2.5-V to 6-V input voltage to a regulated 1.2-V output voltage that delivers 3 A. The TPS62085 enables a very small total solution size of 62 sq. mm.