Features for the TPS62097EVM-651
- iDCS-Control
- Forced PWM mode and selectable switching frequency
- 2A Output Current
- Up to 6V Input Voltage Range
- 1.2V Output Voltage
Description for the TPS62097EVM-651
The TPS62097EVM-651 facilitates the evaluation of the TPS62097 2-A, buck converter with iDCS-Control, forced PWM mode, and selectable switching frequency. The EVM outputs a 1.2-V output voltage from input voltages between 2.5V and 6V. The TPS62097 features the excellent transient response of DCS-Control with the ability to force the device into PWM mode for constant frequency operation Combined with a selectable switching frequency, the TPS62097 is a highly integrated, efficient, and small solution for programmable logic controllers (PLCs) and other industrial equipment.