TPS62102EVM

text.skipToContent text.skipToNavigation

TPS62102EVM

TPS62102EVM Evaluation Module

$49.00

Features

The TPS62102 Low Power High-Efficiency Buck Converter includes:

  • 2.5-V to 9-V input range
  • 0.8-V to 8-V output range
  • Dual auto mode for high efficiency at light loads
  • Externally synchronizable
  • 0% to 100% duty cycle
  • BICMOS for low quiescient, standby, and shutdown currents
  • 8-pin SOIC (D) package

Texas Instruments  TPS62102EVM

The TPS62102EVM evaluation module is supplied fully assembled and ready to test. This evaluation module demonstrates an automatic mode switching converter that is capable of 500-mA output current at 3.3 V. The switching frequency of this converter is 1 MHz free running. Other versions of this converter IC are available that have nominal switching frequencies of 300 kHz, 600 kHz, and 2 MHz. Note that the fundamental frequencies have been chosen to minimize interaction with 455-kHz intermediate frequency (IF) circuits. The user needs to supply a power source and suitable load.