text.skipToContent text.skipToNavigation

TPS62110EVM-346

TPS62110 0.5A to 1.5A Low Profile White LED Driver Configuration Evaluation Module

$49.00

Features

High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency5-V to 17-V Operating Input Voltage Range Fixed 3.3-V Output Voltage Synchronizable to External Clock Signal up to 1.4 MHz Up to 1.5-A Output Current High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode 100% Maximum Duty Cycle for Lowest Dropout 20-µA Quiescent Current (Typical) Overtemperature and Overcurrent Protected

Texas Instruments  TPS62110EVM-346

The TPS62110EVM-346 facilitates evaluation of the TPS62110 low-noise synchronous step-down dc-dc converter.