TPS62113EVM-465

text.skipToContent text.skipToNavigation

TPS62113EVM-465

TPS62113EVM-465 Evaluation Module

$49.00

Features

  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 3.1-V to 17-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to 16 V
  • Synchronizable to External Clock Signal up to 1.4 MHz
  • Up to 1.5-A Output Current
  • High Efficiency Over a Wide Load-Current Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected

Texas Instruments  TPS62113EVM-465

The TPS62113EVM-465 is a fully assembled and tested circuit for evaluating the TPS62113 configured to supply 3.3V and a second circuit to demonstrate the TPS62113 configured to drive a LED.