Features for the TPS62125EVM-044
- Wide input voltage range 3 V to 17 V
- Low power enable comparator with 6-µA quiescent current
- Adjustable enable threshold and hysteresis
- Wide output voltage range 1.2 V to 10 V
- 13-µA quiescent current
- Advanced DCS-Control™ scheme
Description for the TPS62125EVM-044
The TPS62125EVM-044 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62125 device. The TPS62125EVM-044 converts a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers 300 mA. The TPS62125 is a high efficiency and small solution for general purpose low power applications, such as those powered from multi-cell lithium, alkaline, or nickel batteries as well as energy harvesting.