text.skipToContent text.skipToNavigation

TPS62133RGTT

3-17V 3A Step-Down Converter in 3x3 QFN Package

Packaging

Package | PIN: VQFN (RGT) | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.02
10-24 $1.82
25-99 $1.70
100-249 $1.49
250-499 $1.39
500-749 $1.18
750-999 $1.00
1000+ $0.96

Features

  • DCS-Control™ Topology
  • Input Voltage Range: 3 to 17V
  • Up to 3A Output Current
  • Adjustable Output Voltage from 0.9 to 6V
  • Pin-Selectable Output Voltage (nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power Save Mode Transition
  • Quiescent Current of 17µA (typ.)
  • Selectable Operating Frequency
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible with TPS62140 and TPS62150
  • Available in a 3 × 3 mm, QFN-16 Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS62133RGTT

The TPS6213X family is an easy to use synchronous step down DC-DC converter optimized forapplications with high power density. A high switching frequency of typically 2.5MHz allows the useof small inductors and provides fast transient response as well as high output voltage accuracy byuse of the DCS-Control™ topology.

With their wide operating input voltage range of 3V to 17V, the devices are ideallysuited for systems powered from either a Li-Ion or other batteries as well as from 12V intermediatepower rails. It supports up to 3A continuous output current at output voltages between 0.9V and 6V(with 100% duty cycle mode). The output voltage startup ramp is controlled by the soft-start pin,which allows operation as either a standalone power supply or in tracking configurations. Powersequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17µA fromVIN. Power Save Mode, entered automatically and seamlessly if load is small,maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned offand shutdown current consumption is less than 2µA.

The device, available in adjustable and fixed output voltage versions, is packaged in a16-pin VQFN package measuring 3 × 3 mm (RGT).