TPS62134AEVM-595

text.skipToContent text.skipToNavigation

TPS62134AEVM-595

Step-down Converter Low Power Mode Input Output Voltage Selection Intel Skylake Evaluation Module

$49.00

Features

  • Compatible with the Intel Skylake platform’s special power requirements for the VccIO rail
  • 3-V to 17-V Input Voltage Range
  • User-selectable output voltage between 0.85V and 0.975V with a 0-V low power mode
  • 3.2-A output current (Vin ≥ 5V)
  • Total solution size of 64 mm2

Texas Instruments  TPS62134AEVM-595

The TPS62134AEVM-595 (PWR595-001) facilitates the evaluation of the TPS62134A Step-down Converter with Low Power Mode Input and Output Voltage Selection device.  The device outputs a user-selectable output voltage between 0.85V and 0.975V with a 0-V low power mode from input voltages between 3V and 17V.  This device is compatible with the Intel Skylake platform’s special power requirements for the VccIO rail.