text.skipToContent text.skipToNavigation

TPS62134CEVM-595

Step-down Converter with Low Power Mode Input Output Voltage Select Intel Skylake Evaluation Module

$49.00

Features

  • Compatible with the Intel Skylake platform’s special power requirements for the VccEDRAM / VccEOPIO rail
  • 3-V to 17-V Input Voltage Range
  • User-selectable output voltage between 0.8V and 1.05V with a 0-V low power mode
  • 3.2-A output current (Vin ≥ 5V)
  • Total solution size of 64 mm2

Texas Instruments  TPS62134CEVM-595

The TPS62134CEVM-595 (PWR595-003) facilitates the evaluation of the TPS62134C Step-down Converter with Low Power Mode Input and Output Voltage Selection device.  The device outputs a user-selectable output voltage between 0.8V and 1.05V with a 0-V low power mode from input voltages between 3V and 17V.  This device is compatible with the Intel Skylake platform’s special power requirements for the VccEDRAM / VccEOPIO rail.