text.skipToContent text.skipToNavigation

TPS62135EVM-698

Evaluation Module for TPS62135, 17-V Input, 4-A Output, Step-Down Converter

$49.00

Features

  • Input Voltage Range: 3V to 17V
  • Output Current of 4A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement AEE™
  • Adjustable Soft Start

Texas Instruments  TPS62135EVM-698

The TPS62135EVM-698 is designed to help the user easily evaluate and test the operation and functionality of the TPS62135. The EVM converts a 3V to 17V input voltage to a regulated output voltage of 3.3V at up to 4A output current. The TPS62135 comes in a small 2.0 x 3.0 mm² QFN package.