TPS62136EVM-698

text.skipToContent text.skipToNavigation

TPS62136EVM-698

TPS62136 17V Input, 4A Output, Step-Down Converter Evaluation Module

$49.00

Features

  • Input Voltage Range: 3V to 17V
  • Output Current of 4A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement AEE™
  • Adjustable Soft Start
  • 1MHz nominal Switching Frequency

Texas Instruments  TPS62136EVM-698

The TPS62136EVM-698 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62136. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3 V at up to 4 A output current. The TPS62136 operates with a nominal switching frequency of 1 MHz and comes in a small 2.0 x 3.0 mm² QFN package.