Features for the TPS62136EVM-698
- Input Voltage Range: 3V to 17V
- Output Current of 4A
- Output Voltage Accuracy of ±1% (PWM Mode)
- Automatic Efficiency Enhancement AEE™
- Adjustable Soft Start
- 1MHz nominal Switching Frequency
Description for the TPS62136EVM-698
The TPS62136EVM-698 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62136. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3 V at up to 4 A output current. The TPS62136 operates with a nominal switching frequency of 1 MHz and comes in a small 2.0 x 3.0 mm² QFN package.