text.skipToContent text.skipToNavigation

TPS62148EVM-034

17-V Input, 2-A Output, Step-Down Converters with fSEL functionality Evaluation Module

$49.00

Features

  • Input Voltage Range: 3V to 17V
  • Output Current of 2A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement AEE™
  • Adjustable Soft Start

Texas Instruments  TPS62148EVM-034

The TPS62148EVM-034 is designed to help the user easily evaluate and test the operation and functionality of the TPS62148 DC/DC converter. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3V at up to 2A output current. The TPS62148 operates with a nominal switching frequency of 1MHz and comes in a small 2.0 x 3.0 mm² QFN package.