TPS62160EVM-627

text.skipToContent text.skipToNavigation

TPS62160EVM-627

Evaluation Module for TPS62160 a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON

$25.00

Features

Texas Instruments  TPS62160EVM-627

The TPS62160EVM-627 (HPA627-001) uses the TPS62160 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62160 is a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the Texas Instruments TPS62160 and TPS62170 evaluation modules (EVM). These EVMs are designed to help the user easily evaluate andtest the operation and functionality of the TPS62160 and TPS62170. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVMs, a schematic diagram, a bill of materials, and test results for the EVMs.



  • Related Terms:
    • Synchronous Step Down DC-DC Converter
    • DC to DC Step Down Converter
    • Buck DC DC Converter