Features for the TPS62180EVM-581
- Automatic Efficiency Enhancement (AEETM)
- 4V-15V Input Voltage Range
- 6-A Continuous Output Current
- Output Voltage adjustable between 0.9V and 6V
- 99 mm2 solution size
Description for the TPS62180EVM-581
The TPS62180EVM-581 (PWR581-001) facilitates the evaluation of the TPS62180 6-A, 2-phase buck converter. The EVM outputs a 3.3-V output voltage from input voltages between 4V and 15V. The TPS62180 features Automatic Efficiency Enhancement (AEETM) to deliver efficiencies in excess of 90% across the load current range. The small solution size (99 mm2) and low profile possible enable a very dense power solution in tablets, Solid State Drives (SSDS), and other portable devices.