text.skipToContent text.skipToNavigation

TPS62184EVM-581

17-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEE TM)

$49.00

Features

  • Automatic Efficiency Enhancement (AEE™)
  • 4V-17V Input Voltage Range
  • 6-A Continuous Output Current
  • Output Voltage adjustable between 0.9V and 3.5V
  • 99 mm² solution size

Texas Instruments  TPS62184EVM-581

The TPS62184EVM-581 (PWR581-002) facilitates the evaluation of the TPS62184 6-A, 2-phase buck converter.  The EVM outputs a 1.8-V output voltage from input voltages between 4V and 17V.  The TPS62184 features Automatic Efficiency Enhancement (AEE™) to deliver efficiencies in excess of 90% across the load current range.  The small solution size (99 mm²) and low profile possible enable a very dense power solution in tablets, Solid State Drives (SSDs), and other portable devices.