TPS62203EVM-211

text.skipToContent text.skipToNavigation

TPS62203EVM-211

TPS62203 6V Input, 3.3V Output, 0.3A Evaluation Module

$49.00

Features

Texas Instruments  TPS62203EVM-211

The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.