TPS62221EVM-014

text.skipToContent text.skipToNavigation

TPS62221EVM-014

TPS62221 Evaluation Module

$49.00

Features

Texas Instruments  TPS62221EVM-014

The TPS62221EVM-014 is an evaluation tool for the TPS62221, 400-mA inductive step-down converter in ThinSOT-23 which can supply a fixed output voltage of 1.5V from a 2.5-V to 6-V input. The TPS62221EVM-014 uses a TPS62221 fixed output voltage step-down converter to provide a 1.5-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.