TPS62260EVM-229

text.skipToContent text.skipToNavigation

TPS62260EVM-229

TPS62260 6V Input, 1.2V Output, 0.6A Evaluation Module

$49.00

Features

  • High Efficiency Step Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1%
  • Typ. 15 mA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Softstart
  • Voltage Positioning at Light Loads

Texas Instruments  TPS62260EVM-229

The TPS62260EVM-229 facilitates evaluation of the TPS62260 2.25 MHz, 600 mA step-down converter in 2x2SON/TSOT-23 package.