TPS62270EVM-306

text.skipToContent text.skipToNavigation

TPS62270EVM-306

TPS62270EVM-306 Evaluation Module

$49.00

Features

  • High Efficiency Step-Down Converter
  • Output Current up to 400 mA
  • VIN Range From 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Pin-Selectable Fixed Output Voltage
  • Power Save Mode for Highest Efficiency
  • Automatic transition between PFM and PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Voltage Positioning in PFM Mode
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout

Texas Instruments  TPS62270EVM-306

The TPS62270EVM-306 facilitates evaluation of the TPS62270 2.25 MHz 400 mA Step-Down Converter.