Features for the TPS62290EVM-279
- High Efficiency Step Down Converter
- Output Current up to 1000 mA
- VIN Range From 2.3 V to 6 V
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM mode ±1%
- Typ. 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Voltage Positioning at Light Loads
Description for the TPS62290EVM-279
The TPS62290EVM-279 facilitates evaluation of the TPS62290 1 A Step Down Converter in 2 x 2 SON Package.