Features for the TPS62366AEVM-757
- EVM input voltage range: 2.5V to 5.5V
- EVM adjustable output voltage range: 0.5V to 1.77V
- 4A output current
- I2C programmable output voltage
Description for the TPS62366AEVM-757
This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62366A. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage that delivers 4 A. The output voltage is programmable via the I2C interface in 10-mV steps between 0.5V and 1.77V. The user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram, a bill of materials, and test results for the EVM.