Features for the TPS62410Q1-EVM
- Dual Buck Converter
- Input Voltage Range: 2.5V to 6V
- Output Current Limit: 2 x 800mA
- Fixed Switching Frequency: 2.25MHz
- Power Save Mode at Light Load Currents
Description for the TPS62410Q1-EVM
The Texas Instruments TPS62410Q1-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS62410-Q1, a dual DC to DC step-down converter.