text.skipToContent text.skipToNavigation

TPS62420EVM-167

TPS62420 Evaluation Module

$49.00

Features

  • Efficiency: 95%
  • Vin Range: 2.5 V to 6 V
  • Output Current: 600 mA and 1000 mA
  • Adjustable output voltage from 0.6 V to Vin
  • Available in 10-pin 3x3 QFN package
  • Power Save Mode at Light Load Currents
  • Typ. 32 uA Quiescent current for both converters
  • EasyScale one pin serial interface for dynamic output voltage adjustment
  • One chip solution for powering dual rail processors and DSPs

Texas Instruments  TPS62420EVM-167

The TPS62420EVM-167 is an evaluation tool for the TPS62420 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62420 can supply voltages from 0.6 V to 6 V from a 2.5 V to 6 V input, and provides two output rails of up to 600 mA/1000 mA. The voltage of each output can be dynamically changed using the EasyScale interface which is a single wire serial communication channel. The EVM comes with a USB to EasyScale converter and software so that a personal computer can be used to communicate with the EVM.