Features for the TPS62480EVM-671
- Dual Phase Current Mode Topology
- Output Current of 6A
- Output Voltage Accuracy of ±1% (PWM Mode)
- Phase Shifted Operation
- Adjustable Soft Start
Description for the TPS62480EVM-671
The TPS62480EVM-671 is designed to help the user easily evaluate and test the operation and functionality of the TPS62480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6 A output current. The TPS62480 comes in a small 2.5 x 3.0 mm² VSON package.