TPS62480EVM-671 Evaluation Module for TPS62480, a 5.5-V Input, 6-A Output, 2-Phase Step-Down Converter angled board image

TPS62480EVM-671

Evaluation Module for TPS62480, a 5.5-V Input, 6-A Output, 2-Phase Step-Down Converter

Pricing

Qty Price
+

Features for the TPS62480EVM-671

  • Dual Phase Current Mode Topology
  • Output Current of 6A
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Phase Shifted Operation
  • Adjustable Soft Start

Description for the TPS62480EVM-671

The TPS62480EVM-671 is designed to help the user easily evaluate and test the operation and functionality of the TPS62480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6 A output current. The TPS62480 comes in a small 2.5 x 3.0 mm² VSON package.

Pricing

Qty Price
+