TPS62510EVM-168

text.skipToContent text.skipToNavigation

TPS62510EVM-168

TPS62510 Evaluation Module

$49.00

Features

  • 1.8 V to 3.8 V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-Down Converter
  • 1.5 MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency PWM Mode
  • Power Save Mode Operation for High Efficiency Over the Entire Load Current Range
  • 22 µA Quiescent Current
  • Fixed and Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable Sequencing
  • Available in a 10-Pin QFN (3 x 3 mm) Package

Texas Instruments  TPS62510EVM-168

The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The fixed frequency PWM mode switches at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents.