Features for the TPS62560EVM-330
- High Efficiency Step-Down Converter
- Output Current up to 600 mA
- Wide Vin Range from 2.5 V to 5.5 V for Li-Ion
- 2.25 MHz Fixed Frequency Operation
- Output Voltage Accuracy in PWM mode ±4%
- Typ. 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Soft Start
- Voltage Positioning at Light Loads
Description for the TPS62560EVM-330
The TPS62560EVM-330 evaluation module (EVM) helps designers evaluate the operation andperformance of the TPS62560 DC/DC converter. This converter is a 2.25-MHz, synchronous, step-down converter capable of 600 mA of output current. The user’s guide describes the characteristics, operation, and use of the TPS62560EVM-330 evaluation module (EVM). This EVM demonstrates the Texas Instruments TPS62560, 2.25-MHz, synchronous,step-down converters capable of providing up to 600 mA of output current. The document includes setupinstructions, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module