Features for the TPS62590EVM-454
- High Efficiency Step-Down Converter
- Output Current up to 1000mA
- Vin Range from 2.5V to 5.5V
- 2.25MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM Mode ±2.5%
- Typical 15µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Voltage Positioning at Light Loads
Description for the TPS62590EVM-454
The TPS62590EVM-454 evaluation module facilitates evaluation of the TPS62590 1A synchronous step-down DC/DC converter.