TPS62615EVM-419

text.skipToContent text.skipToNavigation

TPS62615EVM-419

Evaluation Module for TPS62615 350-mA, 6-MHz, 1.2Vout High Efficiency Step-Down Converter

$49.00

Features

  • 90% Efficiency at 6MHz Operation
  • 31µA Quiescent Current
  • Wide Input Voltage Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Available in a 6-Pin NanoFree (CSP) Regular and Ultra-Thin Packaging

Texas Instruments  TPS62615EVM-419

The TPS62615EVM-419 is a fully assembled and tested circuit for evaluating the TPS62615 step-down DC-DC converter.