TPS62660EVM-419 Evaluation Module for TPS62660 1000mA, 6MHz Synchronous Step-Down Converter angled board image

TPS62660EVM-419

Evaluation Module for TPS62660 1000mA, 6MHz Synchronous Step-Down Converter

Pricing

Qty Price
+

Features for the TPS62660EVM-419

  • 90% Efficiency at 6MHz Operation
  • 31µA Quiescent Current
  • Wide Input Voltage Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Available in a 6-Pin NanoFree (CSP) Regular and Ultra-Thin Packaging

Description for the TPS62660EVM-419

The TPS62660EVM-419 is a fully assembled and tested circuit for evaluating the TPS62660 step-down DC-DC converter.

Pricing

Qty Price
+