text.skipToContent text.skipToNavigation

TPS62684EVM-647

1.6-A Step Down (Buck) Converter Evaluation Module

$49.00

Features

  • Up to 5.5V Input Voltage Range
  • 2.85V Output Voltage
  • 1.6A Output Current
  • 12 mm2 total solution size

Texas Instruments  TPS62684EVM-647

The TPS62684EVM-647 is designed to help the user easily evaluate and test the operation and functionality of the TPS62684. The EVM converts up to a 5.5-V input voltage to a 2.85-V regulated output voltage at up to 1.6A of output current. The TPS62684 supports a total solution size of 12 mm2.