Features for the TPS62690EVM-076
- Input voltage range 2.3 V to 4.8 V
- 31µA Quiescent Current
- Fixed output voltage
- Up to a 600-mA output current for TPS62691 and 500 mA for the TPS62690
- 4-MHz regulated frequency operation
- Total solution size is less than 12 mm2
- Very low quiescent current of 19 μA
- High efficiency at 4-MHz operation
Description for the TPS62690EVM-076
The TPS6269xEVM-076 is a fully assembled and tested platform for evaluating the performance of the TPS6269x high-frequency, synchronous, step-down, dc-dc converters optimized forbattery-powered portable applications. This user’s guide document includes schematic diagrams, a printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS6269xEVM, and the term evaluation module are synonymous with the TPS62690/1EVM-076, unless otherwise noted.