text.skipToContent text.skipToNavigation

TPS62700EVM-264

TPS62700EVM-264 Evaluation Module

$49.00

Features

  • High efficiency step-down converter
  • Output current up to 650 mA
  • VIN range from 2.7 V to 5.5 V
  • 2.25 MHz fixed frequency operation
  • Dynamic voltage control with external reference (1.3 V to 3.09 V)
  • Fast output voltage settling (1.3 V to 3.09 V in 20 μs)
  • Soft start
  • Overload protection
  • Thermal protection
  • 8 pin WCSP package

Texas Instruments  TPS62700EVM-264

The TPS62700EVM-264 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS62700 step-down converter. This converter is a 2.25 MHz, synchronous, step-down converter that provides up to 650 mA of output current at a pin-programmable output for powering PA applications.