TPS62736EVM-205

text.skipToContent text.skipToNavigation

TPS62736EVM-205

TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

$49.00

Features

  • Input operating range of 2 V – 5.5 V
  • Output voltage and current of 1.8V and 50mA
  • User adjustable output voltage via resistors

Related Term:

Texas Instruments  TPS62736EVM-205

Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

The TPS62736 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62736 evaluation module (EVM) facilitates evaluation of this buck converter.