text.skipToContent text.skipToNavigation

TPS62737EVM-560

Programmable Output Voltage Ultra-Low Power Buck Converter Evaluation Module

$49.00

Features

  • User adjustable output voltage via resistors
  • Input operating range of 2 V – 5.5 V
  • Output voltage and current of 1.8V and 200mA
  • User adjustable output voltage via resistors

Related Term:

Texas Instruments  TPS62737EVM-560

Efficiency Nanopower Buck (Step Down) Converter Solution

The TPS62737 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62737 evaluation module (EVM) facilitates evaluation of this buck converter.