TPS62743EVM-689 TPS62743 Ultra Low Iq Step-Down Converter Evaluation Module angled board image

TPS62743EVM-689

TPS62743 Ultra Low Iq Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS62743EVM-689

  • 360nA Typical Quiescent Current
  • Up to 90% Efficiency at 10uA Output Current
  • RF Friendly DCS-Control
  • Total Sulution Size  <11mm²
  • Small 1.6 x 0.9 mm², 0.5mm Hight, 8 Ball, 0.4mm Pitch WCSP Package

Description for the TPS62743EVM-689

The TPS62743EVM-689 is designed to help the user easily evaluate and test the operation and functionality of the TPS62743. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output that is set between 1.2 V and 3.3 V at up to 300 mA. The TPS62743 comes in a small 1.6 x 0.9 mm² WCSP package. It has an ultra-low quiescent current of 360 nA.

Pricing

Qty Price
+