Features for the TPS62746EVM-706
- 360nA Typical Quiescent Current
- Up to 90% Efficiency at 10uA Output Current
- RF Friendly DCS-Control
- Total Sulution Size <11mm²
- Small 1.6 x 0.9 mm², 0.5mm Hight, 8 Ball, 0.4mm Pitch WCSP Package
Description for the TPS62746EVM-706
The TPS62746EVM-706 is designed to help the user easily evaluate and test the operation and functionality of the TPS62746. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output that is set to either 1.2 V or 1.8 V at up to 300 mA. The TPS62746 has an integrated VIN switch and comes in a small 1.6 x 0.9 mm² WCSP package. It has an ultra-low quiescent current of 360 nA.