TPS62750EVM-413

text.skipToContent text.skipToNavigation

TPS62750EVM-413

TPS62750EVM-413 Evaluation Module

$49.00

Features

  • High Efficiency Step Down Converter
  • Programmable Average Input Current Limits for USB applications
  • Stable output voltage for load transients to minimize overshoot at load step response
  • Hot plug and Reverse Current protection
  • FixedPWM mode for low noise applications
  • Adjustable VOUT from 1.5V to VIN
  • Softstart for inrush current prevention
  • 2.25 MHz Fixed Frequency Operation
  • Short Circuit Protection for VIN and VOUT

Texas Instruments  TPS62750EVM-413

The TPS62750EVM-413 is a fully assembled and tested circuit for evaluating the TPS62750 configured to supply 3.3V with a selectable input current limit of 100mA or 500mA.