text.skipToContent text.skipToNavigation

TPS62806YKAR

1.8V-5.5V input, tiny, 600mA ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package

Availability: 4,950

Packaging

Package | PIN: DSBGA (YKA) | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.85
250-499 $0.79
500-749 $0.64
750-999 $0.51
1,000+ $0.46

Features

  • Input Voltage Range from 1.8 V to 5.5 V
  • 2.3-µA Operating Quiescent Current
  • Up to 4 MHz Switching Frequency
  • Output Current 0.6 A / 1 A
  • 1% Output Voltage Accuracy
  • Selectable Power Save / Forced PWM Mode
  • R2D converter for flexible VOUT setting
  • 16 Selectable + 1 Fixed Output Voltages
    • TPS62800 (4 MHz): 0.4 V to 0.775 V
    • TPS62801 (4 MHz): 0.8 V to 1.55 V
    • TPS62802 (4 MHz): 1.8 V to 3.3 V
    • TPS62806 (1.5 MHz): 0.4 V to 0.775 V
    • TPS62807 (1.5 MHz): 0.8 V to 1.55 V
    • TPS62808 (1.5 MHz): 1.8 V to 3.3 V
  • Smart Enable Pin
  • Optimized Pinout to Support 0201 Components
  • DCS-Control™ Topology™
  • Output Discharge
  • 100% Duty Cycle Operation
  • Tiny 6-pin, 0.35 mm Pitch WCSP package
  • Supports < 0.6 mm Solution Height
  • Supports < 5 mm2 Solution Size

All trademarks are the property of their respective owners.

Texas Instruments  TPS62806YKAR

The TPS6280x device family is a step down converter with 2.3-µA typical quiescent currentfeaturing highest efficiency and smallest solution size. TI’s DCS-Control™ topology enables thedevice to operate with tiny inductors and capacitors with a switching frequency up to 4MHz. Atlight load conditions, it seamlessly enters Power Save Mode to reduce switching cycles and maintainhigh efficiency.

Connecting the VSEL/MODE pin to GND selects a fixed output voltage. With only oneexternal resistor connected to VSEL/MODE pin, 16 internally set output voltages can be selected. Anintegrated R2D (resistor to digital) converter reads out the external resistor and sets the outputvoltage. The same device part number can be used for different applications and voltage rails justby changing a single resistor. Furthermore, the internally set output voltage provides betteraccuracy compared to a traditional external resistor divider network. Once the device has startedup, the DC/DC converter enters Forced PWM Mode by applying a high level at the VSEL/MODE pin. Inthis operating mode, the device runs at a typical 4-MHz or 1.5-MHz switching frequency, enablinglowest output voltage ripple and highest efficiency. The TPS6280x device series comes in a tiny6-pin WCSP package with 0.35-mm pitch.