TPS62821EVM-005

text.skipToContent text.skipToNavigation

TPS62821EVM-005

TPS62821 1A Step-Down Converter With DCS-Control™ Evaluation Module

$49.00

Features

  • 2.4V to 5.5V Input Voltage Range
  • 1.8V Output Voltage with 1% accuracy
  • 1A of Output Current
  • 1mm Maximum Solution Height
  • 36 mm2 Total Solution Size
  • Pin-to-pin 1A, 2A, 3A Devices (TPS62821/2/3)

Texas Instruments  TPS62821EVM-005

The TPS62821EVM-005 evaluation module (EVM) facilitates the evaluation of the TPS62821 1-A, step-down converter with DCS-Control in a 2-mm by 1.5-mm QFN package. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm. The TPS62821 is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.