TPS628601EVM-109 5.5-V input, 0.6-A output synchronous step-down converter evaluation module with VSEL interface angled board image

TPS628601EVM-109

5.5-V input, 0.6-A output synchronous step-down converter evaluation module with VSEL interface

Pricing

Qty Price
+

Features for the TPS628601EVM-109

  • 1.8-V to 5.5-V input voltage range
  • Output voltage with 1% accuracy
  • 0.6 A of output current
  • 0.6-mm maximum solution height
  • 10-mm2 total solution size

Description for the TPS628601EVM-109

The TPS628601EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628600 0.6-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a selectable output via VSEL with 1% accuracy from input voltages betwen 1.8-V to 5.5-V. The TPS628601 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.

Pricing

Qty Price
+