Features for the TPS62903EVM-069
- 4 µA IQ
- 1.5-mm x 2-mm QFN package
- 17-V input voltage range
- 1.2-V output voltage
- 3-A output current
Description for the TPS62903EVM-069
The TPS62903EVM-069 (BSR069-003) evaluation module (EVM) facilitates the evaluation of the TPS62903 3-A buck converter in small 1.5-mm by 2-mm QFN package. The EVM outputs a 1.2-V output voltage from input voltages between 3 V and 17 V. The TPS62903 is a high-efficiency, low IQ buck converter for use in a variety of industrial, enterprise, and personal electronics applications, such as factory and building automation, IP network cameras, industrial PC, datacenter switches, servo drives, mobile and embedded computing, and any application with a 12-V input voltage or a 1 to 4 cell lithium battery pack.