TPS63010EVM-235 TPS63010EVM-235 Evaluation Module angled board image

TPS63010EVM-235

TPS63010EVM-235 Evaluation Module

Pricing

Qty Price
+

Features for the TPS63010EVM-235

  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition between Step Down and Boost Mode
  • Device Quiescent Current less than 50µA
  • Input Voltage Range: 2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection

Description for the TPS63010EVM-235

The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.

Pricing

Qty Price
+