TPS63027EVM-870 TPS63027 Buck-Boost Converter Evaluation Module angled board image

TPS63027EVM-870

TPS63027 Buck-Boost Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS63027EVM-870

  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 1.0 V to 5.5 V
  • Output Current up to 2A in Boost mode and 4 A in Buck mode
  • Efficiency up to 95% in Buck or Boost Mode and up to 96% when VIN=VOUT
  • 2.5MHz Typical Switching Frequency

Description for the TPS63027EVM-870

The TPS63027EVM-870 is designed to help the user easily evaluate and test the operation and functionality of the TPS63027 Buck-Boost Converter. The EVM operates from 2.3-V to 5.5V-V input voltage. The output voltage is set to 3.3V. Output currents can go up to 4 A. The TPS63027 comes in a small 2.12 x 2.12 mm² DSBGA package.

Pricing

Qty Price
+