text.skipToContent text.skipToNavigation

TPS63030DSKR ACTIVE

High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

NEW - Custom reel may be available
Inventory: 71,745  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
WSON (DSK) | 10 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins WSON (DSK) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPS63030

  • Input voltage range: 1.8 V to 5.5 V
  • Fixed and adjustable output voltage options from 1.2 V to 5.5 V
  • Up to 96% efficiency
  • 800-mA Output current at 3.3 V in step-down mode (VIN = 3.6 V to 5.5 V)
  • Up to 500-mA output current at 3.3 V in boost mode (VIN > 2.4 V)
  • Automatic transition between step-down and boost mode
  • Device quiescent current less than 50 µA
  • Power-save mode for improved efficiency at low-output power
  • Forced fixed frequency operation and synchronization possible
  • Load disconnect during shutdown
  • Overtemperature protection
  • Available in a small 2.5-mm × 2.5-mm 10-pin VSON package (QFN)

All trademarks are the property of their respective owners.

Description for the TPS63030

The TPS6303x devices provide a power supply solution for products powered by either atwo-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery.Output currents can go as high as 600 mA while using a single-cell Li-ion or Li-polymer battery,and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency,pulse width modulation (PWM) controller using synchronous rectification to obtain maximumefficiency. At low-load currents, the converter enters power-save mode to maintain high efficiencyover a wide load current range. The power-save mode can be disabled, forcing the converter tooperate at a fixed switching frequency. The maximum average current in the switches is limited to atypical value of 1000 mA. The output voltage is programmable using an external resistor divider, oris fixed internally on the chip. The converter can be disabled to minimize battery drain. Duringshutdown, the load is disconnected from the battery.

The TPS6303x devices operate over a free air temperature range of –40°C to 85°C. Thedevices are packaged in a 10-pin VSON package measuring 2.5-mm × 2.5-mm (DSK).

Pricing


Qty Price (USD)
1-99 1.42
100-249 1.173
250-999 0.843
1,000+ 0.634

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 17,588
Qty | Price (USD) 1ku | 0.729 1-99 1.473 100-249 1.29 250-999 0.905 1,000+ 0.729