Features for the TPS63030EVM-417
- Efficiency: 96% (max)
- Input voltage: 1.8V to 5.5V
- Output voltage: 1.2V to 5.5V
- Output current: 0.6A (max) in buck mode @ 3.3V
- Output current: 0.4A (max) in boost mode @ 3.3V
- Quiescent current: 50µA (max)
- Switching Frequency: 2.4MHz
Description for the TPS63030EVM-417
The TPS63030EVM-417 facilitates evaluation of the TPS63030 High Efficient Single Inductor Buck-Boost Converter. The TPS63030 regulates a constant output voltage and operates in either step down or boost mode.