TPS63030EVM-658

text.skipToContent text.skipToNavigation

TPS63030EVM-658

TPS63030 Single LED 500mA Driver 2V to 5V input voltage Evaluation Module

$49.00

Features

  • Up to 96% Efficiency
  • 800-mA Output Current at 3.3V in Step Down Mode (VIN = 3.6V to 5.5V)v
  • Up to 500-mA Output Current at 3.3V in Boost Mode (VIN > 2.4V)
  • Automatic Transition Between Step Down and Boost Mode
  • Device Quiescent Current less than 50µA
  • Input Voltage Range: 1.8V to 5.5V
  • Fixed and Adjustable Output Voltage Options from 1.2V to 5.5V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation and Synchronization Possible
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Available in Small 2,5-mm × 2,5-mm, QFN-10 Package

Texas Instruments  TPS63030EVM-658

The Texas Instruments TPS63030EVM-658 evaluation module contains a TPS63030 buck-boost converter integrated circuit (IC), supporting components, and one white light-emitting diode (WLED). The purpose of this EVM is to facilitate evaluation of the TPS63030 in a typical WLED application. This user’s guide describes the characteristics, operation, and use of the TPS63030EVM-658 evaluation module (EVM). This EVM contains the Texas Instruments TPS63030 buck-boost converter, configured with external components to regulate current through a WLED. This user’s guide includes EVM specifications, recommended test setup, test results, bill of materials, and a schematic diagram.